Matching Products
Matching Products NEW
Part number: 09 93 000 6263
Han® S 200 FC CRT 35 mm² w. rubb. sleeve
Han® S 200 FC CRT 35 mm² w. rubb. sleeve

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimp contact
Female contact, incl. rubber sleeve
Rated current: ≤200 A
Copper alloy
Silver plated
Conductor cross-section: 35 mm²
AWG 2
Notes
Compare
Part number: 09 93 000 6263
Han® S 200 FC CRT 35 mm² w. rubb. sleeve
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series Han® S
  • Identification Han® S 200
  • Type of contact Crimp contact
  • Description of the contact Female contact incl. rubber sleeve
Version
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 35 mm²
  • Conductor cross-section [AWG] AWG 2
  • Rated current ≤ 200 A
  • Contact resistance ≤ 0.3 mΩ
  • Stripping length 22 mm
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (accessories) Thermoplastic polyurethane (TPU)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 43 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140188792
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare