Matching Products
Matching Products NEW
Combinables
2
Spare Part
1
Hoods/Housings
116
Part number: 09 70 020 2621
STAF 20 STI-L
STAF 20 STI-L

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Solder termination
Male
Polyamide (PA)
Black
Rated current: ‌10 A
Size: 16 A
Contacts: 20
Conductor cross-section: 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 70 020 2621
STAF 20 STI-L
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Spare Part
1
Hoods/Housings
116
Product Details
Identification
  • Category Inserts
  • Series Staf®
Version
  • Termination method Solder termination
  • Gender Male
  • Size 16 A
  • Number of contacts 20
Technical characteristics
  • Conductor cross-section 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 25 V
  • Rated voltage
    ‌ 25 V AC
    ‌ 60 V DC
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 50 V
  • Rated voltage acc. to CSA 50 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 2 mΩ
  • Limiting temperature -40 ... +100 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 HB
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
Commercial data
  • Packaging size 1
  • Net weight 48.3 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN
    5713140102958
    5713140570504
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Staf®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare