Matching Products
Matching Products NEW
Combinables
13
Accessories
6
Inserts
56
Frames
2
Part number: 09 62 816 0301 ML
Han 16EMC/B-HBM-DL-ML
Han 16EMC/B-HBM-DL-ML

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Internal seal
Size: 16 B
Low construction
Double locking lever
Steel, zinc plated
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 62 816 0301 ML
Han 16EMC/B-HBM-DL-ML
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
13
Accessories
6
Inserts
56
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Internal seal
  • Type Low construction
Version
  • Size 16 B
  • Locking type Double locking lever
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking) Steel, zinc plated
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 139 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140171923
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare