Matching Products
Matching Products NEW
Device side / Panel feed through
199
Part number: 09 48 858 5585 020
VB RJ45 LaR -VB RJ45 LaR FRNC grey 2.0m
VB RJ45 LaR -VB RJ45 LaR FRNC grey 2.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1, Flame retardant, Halogen-free
Cable length: 2 m
Notes
Compare
Part number: 09 48 858 5585 020
VB RJ45 LaR -VB RJ45 LaR FRNC grey 2.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
199
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Connector 2
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Flame retardant
    Halogen-free
Version
  • Cable length 2 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +60 °C moved
  • Degree of protection acc. to IEC 60529 IP20
  • Minimum bending radius
    10x Cable diameter (singular bending)
    5x Cable diameter (repeated bending)
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Grey
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 Flame retardancy
    IEC 60754-2 Halogen freeness
    IEC 60754-2 Non corrosive
    IEC 61034 Low smoke
Commercial data
  • Packaging size 1
  • Net weight 95.68 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140250260
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare