Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 47 030 3023
RJI-RJ45,2x270°,90°ang.,AWG22/7; 0,5m
RJI-RJ45,2x270°,90°ang.,AWG22/7; 0,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Angled top
Cable length: 0.5 m
Notes
Compare
Part number: 09 47 030 3023
RJI-RJ45,2x270°,90°ang.,AWG22/7; 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Angled top
Version
  • Cable length 0.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 59.74 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140252172
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare