Matching Products
Matching Products NEW
Part number: 09 45 600 0335
HARTING F+B Hybridcable, PO 50m
HARTING F+B Hybridcable, PO 50m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hybrid cable (copper / copper)
2x 2x AWG 22, 2x 0.75 mm², 2x 1.5 mm², 5G 2.5 mm²
Polyolefin copolymer
Cable length: 50 m
Cat. 5e Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0335
HARTING F+B Hybridcable, PO 50m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Hybrid cable (copper / copper)
Version
  • Cable length 50 m
  • Number of cores 13
  • Core structure
    2x 2x AWG 22
    2x 0.75 mm²
    2x 1.5 mm²
    5G 2.5 mm²
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +90 °C
  • Minimum bending radius 10x Cable diameter (repeated bending)
Material properties
  • Material (cable) Polyolefin copolymer
  • Colour (cable) Black
Specifications and approvals
  • Approvals
    Ecolab Topactive 200
    Ecolab Topactive 500
    Ecolab Topax 66
    Ecolab Topax 990
    Ecolab Topactive OKTO
Commercial data
  • Packaging size 1
  • Net weight ‌ 391 g/m
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273993
  • ETIM EC001579
  • eCl@ss 27060501 Hybrid cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare