Matching Products
Matching Products NEW
Part number: 09 45 600 0188
Ha-Vis EtherRail 4xAWG22/19 CAT5 10m
Ha-Vis EtherRail 4xAWG22/19 CAT5 10m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
for railway applications
4x AWG 22/19
Polyolefin copolymer electron beam crosslinked Comp 752
Cable length: 10 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0188
Ha-Vis EtherRail 4xAWG22/19 CAT5 10m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable for railway applications
Version
  • Cable length 10 m
  • Number of cores 4
  • Core structure 4x AWG 22/19
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +90 °C
  • Cable diameter 7.4 mm ± 0.2 mm
  • Minimum bending radius 6x Cable diameter
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 8 mΩ/m
  • Conductor resistance @ 20 °C ≤54.4 Ω/km
  • Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
  • Signal run time @ 20 °C ≤ 4.4 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) Polyolefin copolymer electron beam crosslinked Comp 752
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    EN 50264-1 Fire protection on railway vehicles
    EN 50306-1 Fire protection on railway vehicles
    NFPA 130 Fire protection on railway vehicles
    UN/ECE-R 118 fire protection for rolling stock
    EN 50306-4 Resistance to ozone
    EN 60811-504 High low temperature resistance
    EN 60811-404 High oil resistance
    EN 60811-404 High fuel resistance
    EN 60811-404 Alkali resistance
    EN 60811-404 Acid resistance
    DIN 51900 Low fire load
    EN 50618 UV resistant
Commercial data
  • Packaging size 1
  • Net weight 812 g
  • Net weight ‌ 75 g/m
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273252
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare