Matching Products
Matching Products NEW
Part number: 09 45 600 0100 0100
HAR PROFINET Typ A 4xAWG22/1 PVC
HAR PROFINET Typ A 4xAWG22/1 PVC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Flame retardant, Largely oil resistant, Sunlight resistant
4x AWG 22/1
PVC
Cat. 5 Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0100 0100
HAR PROFINET Typ A 4xAWG22/1 PVC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Largely oil resistant
    Sunlight resistant
  • Printing on cable HARTING INDUSTRIAL ETHERNET STANDARD CABLE CAT 5 PLUS x 22AWG (SHIELDED) (UL) E333432 VERIFIED CAT 5E CMG 75°C or PLTC or AWM 21694 600V FT4 SUN RES x 094560001000100 "Metermarkierung" "Jahr/Auftragnummer""HARTING-LOGO"
  • Features Suitable for permanent installation
Version
  • Number of cores 4
  • Core structure 4x AWG 22/1
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +75 °C unmoved
    -20 ... +60 °C moved
  • Cable diameter 6.3 ... 6.7 mm
  • Minimum bending radius
    7.5x Cable diameter (repeated bending)
    3x Cable diameter (singular bending)
  • Tensile strength ≤150 N
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 10 mΩ/m
  • Conductor resistance @ 20 °C ≤115 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Signal run time @ 20 °C ≤ 5.3 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    EN 50173
    IEC 24702
    EN 50173-3
    EN 50288-2-1
    IEC 61156-5
    IEC 60332-1-2 Flame retardancy
    UL 1581
    UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA
    UL 444 DUZX.E333432
    CSA-C22.2 No. 214 DUZX7.E333432
  • PROFINET Yes
Commercial data
  • Packaging size 2,000
  • Net weight 66 g
  • Net weight ‌ 66 g/m
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140571211
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare