Matching Products
Matching Products NEW
Combinables
6
Tools
1
Part number: 09 45 100 1760
Han3A RJ45 Hybrid 10G insert 8+4p IDC
Han3A RJ45 Hybrid 10G insert 8+4p IDC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
Size: 3 A
Contacts: 12
Conductor cross-section: 0.1 ... 0.32 mm² Data 1.5 mm² Power
Notes
Compare
Part number: 09 45 100 1760
Han3A RJ45 Hybrid 10G insert 8+4p IDC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
6
Tools
1
Product Details
Identification
  • Category Connectors
  • Series RJ45 Hybrid
  • Element Cable connector
Version
  • Size 3 A
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 12
  • Number of data contacts 8
  • Number of power contacts 4
Technical characteristics
  • Conductor cross-section
    0.1 ... 0.32 mm² Data
    1.5 mm² Power
  • Conductor cross-section [AWG]
    AWG 27/7 ... AWG 22/7 Stranded (Data)
    AWG 27/1 ... AWG 22/1 Solid (Data)
    AWG 16 Power
  • Rated voltage (Data)
    ‌ 50 V AC
    ‌ 60 V DC
  • Rated voltage (power) ‌ 48 V DC
  • Rated current (data) 1.76 A
  • Rated current (power) 16 A
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140058729
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 04
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare