Matching Products
Matching Products NEW
Contact inserts
5
Hoods/Housings
6
Part number: 09 40 024 9911
Han 24 HPR EasyCon Frame Male 3XHC350
Han 24 HPR EasyCon Frame Male 3XHC350

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for male inserts, 3x Han® HC Modular 350
Size: 24 B
Notes
Compare
Part number: 09 40 024 9911
Han 24 HPR EasyCon Frame Male 3XHC350
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
5
Hoods/Housings
6
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR EasyCon
  • Type of accessory Frame
  • Description of the accessory
    for male inserts
    3x Han® HC Modular 350
Version
  • Size 24 B
  • Pack contents
    2x distance bolt (AF 7)
    4x M4 screw
    4x washer SK S4
Technical characteristics
  • Tightening torque
    6 Nm Distance bolt
    1.5 Nm Fixing screws M4
Material properties
  • Material (accessories) Metal
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 250 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140058279
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® K 3/0, K 3/2 / Han® HC-Modular
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare