Matching Products
Matching Products NEW
Contacts
25
Combinables
2
Accessories
4
Spare Part
1
Hoods/Housings
167
Part number: 09 38 012 3002
Han K6/6-M-c
Han K6/6-M-c

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌100 A
Size: 24 B
Contacts: 12
Conductor cross-section: 10 ... 25 mm² Power 0.14 ... 2.5 mm² Signal
Notes
Compare
Load in configurator
Part number: 09 38 012 3002
Han K6/6-M-c
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
25
Combinables
2
Accessories
4
Spare Part
1
Hoods/Housings
167
Product Details
Identification
  • Category Inserts
  • Series Han-Com®
  • Identification Han® K 6/6
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 24 B
  • Number of contacts 12
  • Number of signal contacts 6
  • Number of power contacts 6
  • PE contact Yes
  • Details
    Please order crimp contacts separately.
    Please order coding pins separately.
Technical characteristics
  • Conductor cross-section
    10 ... 25 mm² Power
    0.14 ... 2.5 mm² Signal
  • Wire outer diameter ≤12.8 mm
  • Rated current ‌ 100 A
  • Rated voltage ‌ 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current (signal) 16 A
  • Rated voltage (signal) 400 V
  • Rated impulse voltage (signal) 6 kV
  • Pollution degree (signal) 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 99.8 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140186439
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Com®
HARTING News 2020
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare