Matching Products
Matching Products NEW
Part number: 09 37 010 5403
Han 10M-Metal Cover-DL-Seal-for Hood
Han 10M-Metal Cover-DL-Seal-for Hood

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for hoods, Metal, With fixing cord
Size: 10 B
Double locking lever
Stainless steel
Material (seal): FPM
Degree of protection: IP65
Notes
Compare
Part number: 09 37 010 5403
Han 10M-Metal Cover-DL-Seal-for Hood
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® M
  • Type of accessory Protection cover
  • Description of the accessory
    for hoods
    Metal
    With fixing cord
Version
  • Size 10 B
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (seal) FPM
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 112.8 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140055544
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare