Matching Products
Matching Products NEW
Combinables
29
Accessories
4
Inserts
26
Rahmen
2
Part number: 09 30 010 1421
Han B Hood Top Entry LC 4 Pegs PG 16
Han B Hood Top Entry LC 4 Pegs PG 16

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 10 B
Low construction
Double locking lever
Top entry
1x Pg 16
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 09 30 010 1421
Han B Hood Top Entry LC 4 Pegs PG 16
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Steckpartner
29
Zubehör
4
Einsätze
26
Rahmen
2
Product Details
Identification
  • Category 上殼/底座
  • Series of hoods/housings Han® B
  • Type of hood/housing 上殼
  • Type 低結構
Version
  • Size 10 B
  • Version 頂出線
  • Number of cable entries 1
  • Cable entry 1x Pg 16
  • Locking type 雙鎖扣
  • Field of application 用於工業連接器的標準上殼/底座
技術參數
  • 極限溫度 -40 ... +125 °C
  • 關於極限溫度的說明 用作符合 IEC 61984 標準的連接器。
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料(上殼/底座) 壓鑄鋁
  • 表面(上殼/底座) 粉末塗層
  • 顏色(上殼/底座) RAL 7037(土灰)
  • RoHS 符合
  • ELV 狀態 uyumlu
  • China RoHS e
  • REACH 附件XVII 物質 İçermez
  • REACH 附件XIV 物質 İçermez
  • REACH SVHC 物質 İçermez
  • 加州 65 號提案物質 Evet
  • 鐵路車輛防火 EN 45545-2 (2020-08)
  • 包含危險等級的要求集
    R1 (HL 1-3)
    R7 (HL 1-3)
規格和認證
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • 認證
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 120 g
  • Country of origin 德國
  • European customs tariff number 85389099
  • GTIN 5713140045101
  • eCl@ss 27,440,202.00
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare