Matching Products
Matching Products NEW
Contacts
4
Combinables
2
Accessories
4
Contact inserts
1
Part number: 09 14 020 3014
Han shielded module male (shield-GND)
Han shielded module male (shield-GND)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Shielded module
Insert
Crimp termination
Male
Contacts: 20 + shielding
Conductor cross-section: 0.09 ... 0.52 mm²
Rated current: ‌4 A
Liquid crystal polymer (LCP)
Notes
Compare
Part number: 09 14 020 3014
Han shielded module male (shield-GND)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
2
Accessories
4
Contact inserts
1
Product Details
Identification
  • Category Modules
  • Type of module Han® Shielded module
  • Description of the module Insert
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 20
  • further contacts + shielding
  • Details
    With additional shield connection to the hinged frame
    Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.09 ... 0.52 mm²
  • Rated current ‌ 4 A
  • Rated voltage ‌ 32 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Contact resistance, shielding ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (shielding) Zinc die-cast, nickel-plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 31 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140187726
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare