Matching Products
Matching Products NEW
Contacts
28
Tools
1
Accessories
2
Hoods/Housings
85
Frames
20
Part number: 09 14 006 3021
Han Shielded power module male
Han Shielded power module male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Shielded power module
Single module
With shielding plate
Crimp termination
Male
Contacts: 6
Conductor cross-section: 0.14 ... 4 mm²
Rated current: ‌16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 14 006 3021
Han Shielded power module male
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
28
Tools
1
Accessories
2
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Shielded power module
  • Size of the module Single module
  • Description of the module With shielding plate
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 6
  • Number of signal contacts 2
  • Number of power contacts 4
  • Details
    Please order crimp contacts separately.
    4x Han E®
    2x Han D®
Technical characteristics
  • Conductor cross-section 0.14 ... 4 mm²
  • Rated current ‌ 16 A
  • Rated voltage 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated current (signal) 10 A
  • Rated voltage (signal) 400 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 2
  • Net weight 16 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140185029
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
HARTING News 2020
Selection Guide Han-Modular®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare