Matching Products
Matching Products NEW
Successor Products
1
Contacts
9
Tools
2
Accessories
1
Hoods/Housings
85
Frames
28
Part number: 09 14 003 3002
Han C module, crimp male
Han C module, crimp male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® C module
Single module
Crimp termination
Male
Contacts: 3
Conductor cross-section: 1.5 ... 6 mm²
Rated current: ‌40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
Please do not use this product for new DesignIns anymore. You can use the successor 09140033001.
Part number: 09 14 003 3002
Han C module, crimp male
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Contacts
9
Tools
2
Accessories
1
Hoods/Housings
85
Frames
28
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® C module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 3
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 1.5 ... 6 mm²
  • Wire outer diameter ≤7.8 mm
  • Rated current ‌ 40 A
  • Rated voltage 690 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Rated current acc. to UL 40 A
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Stripping length
    9.5 mm
    12 mm Wire outer diameter > 4.8 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
  • Mating cycles with other HMC components ≥ 10,000
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020054
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare