Matching Products
Matching Products NEW
Contacts
7
Combinables
4
Tools
1
Hoods/Housings
85
Frames
20
Part number: 09 14 002 3041 XL
Han 70A crimp module, male
Han 70A crimp module, male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® 70 A module
Single module
Crimp termination
Male
Contacts: 2
Conductor cross-section: 10 ... 25 mm²
Rated current: ‌70 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
NEW
Derating tool
This product will not be orderable much longer. You can use the successor .
Part number: 09 14 002 3041 XL
Han 70A crimp module, male
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
7
Combinables
4
Tools
1
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® 70 A module
  • Size of the module Single module
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 2
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 10 ... 25 mm²
  • Rated current ‌ 70 A
  • Rated voltage 1,000 V
  • Rated impulse voltage 8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 500
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140184572
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare