Matching Products
Matching Products NEW
Combinables
5
Tools
1
Accessories
3
Inserts
26
Part number: 09 12 008 0303
Han Q 8/0-agg vernickelt
Han Q 8/0-agg vernickelt

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Size: Han-Compact®
Single locking lever
Stainless steel
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 12 008 0303
Han Q 8/0-agg vernickelt
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Tools
1
Accessories
3
Inserts
26
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Compact®
  • Type of hood/housing Bulkhead mounted housing
Version
  • Size Han-Compact®
  • Locking type Single locking lever
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 ECBT8.E235076
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 55 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140017559
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare