Matching Products
Matching Products NEW
Combinables
4
Part number: 09 12 000 9957
RJ45 Plug Stewart
RJ45 Plug Stewart

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male
Contacts: 8
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 12 000 9957
RJ45 Plug Stewart
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Product Details
Identification
  • Category Inserts
  • Element Data connectors
  • Specification for Han® RJ45 module
Version
  • Gender Male
  • Number of contacts 8
Technical characteristics
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140016385
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare