Matching Products
Matching Products NEW
Part number: 09 00 000 5208
Ground Terminal Size Han 16B
Ground Terminal Size Han 16B

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shielding frame
for hoods, high construction, for bulkhead mounted housings
Size: 16 B
Steel
Ground terminal frame with M4 screws for fixing at insert
Notes
Compare
Part number: 09 00 000 5208
Ground Terminal Size Han 16B
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series
    Han E®
    Han® EE
    Han DD®
    Han-Snap®
  • Type of accessory Shielding frame
  • Description of the accessory
    for hoods, high construction
    for bulkhead mounted housings
Version
  • Size 16 B
  • Pack contents Ground terminal frame with M4 screws for fixing at insert
Material properties
  • Material (accessories) Steel
  • Surface (accessories) Zinc plated
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 2
  • Net weight 20.4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140002173
  • ETIM EC002939
  • eCl@ss 27440392 Connector (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare