Matching Products
Matching Products NEW
Part number: 09 00 000 5082
Uni-Dicht-Verschraubung Pg 11, 7-10,5mm
Uni-Dicht-Verschraubung Pg 11, 7-10,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable gland
Pg 11
Clamping range: 7 ... 10.5 mm
Material (cable glands): Metal
IP68
Wrench size: 22
Notes
Compare
Part number: 09 00 000 5082
Uni-Dicht-Verschraubung Pg 11, 7-10,5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Cable gland
Technical characteristics
  • Tightening torque ≤10 Nm (depending on the cable and the seal insert used)
  • Wrench size 22
  • Limiting temperature -40 ... +130 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Size Pg 11
  • Clamping range 7 ... 10.5 mm
Material properties
  • Material (cable glands) Metal
  • Colour (accessories) Green
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 26.754 g
  • Country of origin Germany
  • European customs tariff number 84849000
  • GTIN 5713140001633
  • ETIM EC000441
  • eCl@ss 27140801 Screwed cable gland (electrical)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare