Matching Products
Matching Products NEW
Part number: 33 02 211 0200 001
FO CABLE ASSY-20M-2xSCRJ MM POF
FO CABLE ASSY-20M-2xSCRJ MM POF

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 20 m
Notes
Compare
Part number: 33 02 211 0200 001
FO CABLE ASSY-20M-2xSCRJ MM POF
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SCRJ duplex POF
  • Connector 2 SCRJ duplex POF
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 20 m
  • Core structure 980 / 1000 µm
Technical characteristics
  • Cable diameter 8 mm
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
    Antimony trioxide
    Lead
    Nickel
Specifications and approvals
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 1,153 g
  • Country of origin Germany
  • European customs tariff number 85447000
  • GTIN 5713140150119
  • eCl@ss 27061003 Patch cable fiber-optic
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
PushPull Selection Guide
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare