Matching Products
Matching Products NEW
Device side / Panel feed through
200
Part number: 09 47 220 2005 018
RJI cord 4AWG22/7trai,RJ45/M12overm;3,0m
RJI cord 4AWG22/7trai,RJ45/M12overm;3,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 09 47 220 2005 018
RJI cord 4AWG22/7trai,RJ45/M12overm;3,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
200
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series
    RJ45
    Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 RJ45
  • Connector 2
    M12 D-coding
    Male
  • Type of cable Copper cable (round)
Version
  • Cable length 3 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -30 ... +70 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Red
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
  • Net weight 230 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140268678