Matching Products
Matching Products NEW
Part number: 09 45 600 0137
HAR SERCOS III Typ C 4xAWG22/7 trail 20m
HAR SERCOS III Typ C 4xAWG22/7 trail 20m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
Flame retardant, Halogen-free, UV resistant, Oil resistant
4x AWG 22/7
PUR (polyurethane)
Cable length: 20 m
Cat. 5 Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0137
HAR SERCOS III Typ C 4xAWG22/7 trail 20m
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
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable
    Flame retardant
    Halogen-free
    UV resistant
    Oil resistant
  • Printing on cable HARTING SERCOS III CAT5e x 22AWG (SHIELDED) (UL)E333432 CMX 75 °C VERIFIED CAT 5E PATCH CABLE FRNC x 094560001010200 „sequential length in meters“ „internal lot number“
Version
  • Cable length 20 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +70 °C unmoved
    -20 ... +60 °C moved
  • Cable diameter 6.3 ... 6.7 mm
  • Minimum bending radius
    5x Cable diameter (repeated bending)
    3x Cable diameter (singular bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 3.000.000 & traversing distance ≤ 0.2 m & speed ≤ 4 m/s & acceleration ≤ 4 m/s²
  • Tensile strength ≤150 N
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Coupling attenuation @ 20 °C / 10 MHz ‌ 20 mΩ/m
  • Conductor resistance @ 20 °C ≤120 Ω/km
  • Insulation resistance @ 20 °C ≥ 500 MΩ x km
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Red
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
  • Specifications
    ISO/IEC 11801
    EN 50173
    IEC 24702
    EN 50173-3
    IEC 61918
    EN 50288-2-1
    IEC 61156-5
    IEC 60332-1-2 Flame retardancy
    EN 60811-2-1 Oil resistance
  • UL / CSA
    UL 444 DUZX.E333432
    CSA-C22.2 No. 214 DUZX7.E333432
  • Standards SERCOS III Type C
Commercial data
  • Packaging size 1
  • Net weight 1,214 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140273498
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)