Matching Products
Matching Products NEW
Accessories
14
Part number: 19 40 048 9815
Han 48HPR mounting cover (2xM50/1xM20)
Han 48HPR mounting cover (2xM50/1xM20)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mounting cover
Distance bolt M5
Size: 48 B
Screw locking
Stainless steel
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 19 40 048 9815
Han 48HPR mounting cover (2xM50/1xM20)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
14
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Mounting cover
  • Description of hood/housing Distance bolt M5
Version
  • Size 48 B
  • Cable entry
    2x M50
    1x M20
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
  • Pack contents
    4 distance pieces
    4x M6 screw
    4 washers
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 541.55 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140173491
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare