Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 45 971 1132
RJ45 CAT5 8P MA DE BK CABLE ASSY, 10M
RJ45 CAT5 8P MA DE BK CABLE ASSY, 10M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Notes
Compare
Part number: 09 45 971 1132
RJ45 CAT5 8P MA DE BK CABLE ASSY, 10M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 8
  • Core structure 8x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
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
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 420 g
  • Country of origin Vietnam
  • European customs tariff number 85444290
  • GTIN 5713140065208
  • eCl@ss 27060308 Patch cord copper (data cable)