DIN power connectors
  • All DIN types are for 6 A and 15 A per contact
  • Contact spacing 5.08 mm
Subcategories
Filters
  • Connection type
    Select a value Reset filter
    • Cable to cable
      7
    • Mezzanine
      15
    • Motherboard to daughtercard
      21
    • PCB to cable
      31
  • Series
    Select a value Reset filter
    • DIN 41612
      33
  • Number of contacts
    Select a value Reset filter
    • 3
      2
    • 15
      28
    • 16
      3
  • Rated current
    Select a value Reset filter
    • ‌ 15 A
      33
  • Performance level
    Select a value Reset filter
    • 1
      33
    • acc. to IEC 60603-2
      33
  • Identification
    Select a value Reset filter
    • Type 2F
      2
    • Type D
      31
    • Type E
      36
    • Type F
      93
    • Type F9
      2
    • Type FM
      2
    • Type G
      8
    • Type H15
      28
    • Type H16
      3
    • Type H3
      2
    • Type MH 21+5
      3
    • Type MH 24+7
      12
    • low-profile
      6
33 products (of 223)
1/2
Compare
0
Sort by
Filters
0

Topics & Trends