Matching Products
Matching Products NEW
Part number: 33 48 343 4806 004
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,4m
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,4m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.4 m
Notes
Compare
Part number: 33 48 343 4806 004
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,4m
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
  • Series HARTING Mini PushPull
  • Identification HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING Mini PushPull
    HARTING ix Industrial® Type A
    Overmoulded
  • Connector 2
    HARTING Mini PushPull
    HARTING ix Industrial® Type A
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable UV resistant
Version
  • Cable length 0.4 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Termination method IDC termination
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +80 °C unmoved
    -20 ... +80 °C moved
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
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
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Net weight 0.04 kg
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140282858
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)