Matching Products
Matching Products NEW
Part number: 21 12 283 2801
M12-MD IDC Female Staight 8Pole X-coded
M12-MD IDC Female Staight 8Pole X-coded

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Female
X-coding
IDC termination
PA66
Contacts: 8
Copper alloy Au over Ni Mating side
Rated current: ‌0.5 A
Zinc die-cast
Screw locking
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 12 283 2801
M12-MD IDC Female Staight 8Pole X-coded
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Screw
  • Element Cable connector
  • Specification Straight
Version
  • Termination method IDC termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 8
  • Coding X-coding
  • Locking type Screw locking
Technical characteristics
  • Wire outer diameter 0.9 ... ‌1.6 mm
  • Rated current ‌ 0.5 A
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Overvoltage category III
  • Data rate ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5 ... 10.5 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) PA66
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
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
    Antimony trioxide
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-109
Commercial data
  • Packaging size 1
  • Net weight 80 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140542617
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
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
Instructions
Assembly instructions