Matching Products
Matching Products NEW
Part number: 21 40 200 0882 015
M12 A-cod 8-pol st/- m/- PUR 1.5m PP
M12 A-cod 8-pol st/- m/- PUR 1.5m PP

Image is for illustration purposes only. Please refer to product description.

Properties Overview
ケーブルアセンブリ
片側組み立て済み
ケーブル長さ: 1.5 m
Notes
Compare
Part number: 21 40 200 0882 015
M12 A-cod 8-pol st/- m/- PUR 1.5m PP
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
Version
  • Cable length 1.5 m
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Shielding Shielded
  • Number of contacts 8
  • Coding A-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 30 V AC
    ‌ 30 V DC
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.3 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 78 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140342132
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare