Matching Products
Matching Products NEW
Device side / Panel feed through
5
Part number: 21 40 222 3882 010
M12 A 8p m/f an/an PP PUR shld 1m
M12 A 8p m/f an/an PP PUR shld 1m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 21 40 222 3882 010
M12 A 8p m/f an/an PP PUR shld 1m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
5
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
    PushPull
    Overmoulded
  • Connector 2
    M12 A-coding
    Female Angled
    PushPull
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Coding A-coding
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140265820
  • ETIM EC002599
  • eCl@ss 27060311 Assembled sensor actuator-line
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare