Matching Products
Matching Products NEW
Part number: 07 79 000 0170
LAMELLENEINSATZ MINI-KOAX
LAMELLENEINSATZ MINI-KOAX

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Top tool
for angled modules, 1.50 SU Mini Coax Standard
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 07 79 000 0170
LAMELLENEINSATZ MINI-KOAX
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Top tool
  • Description of the tool
    for angled modules
    1.50 SU Mini Coax Standard
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 16.3 g
  • European customs tariff number 82073090
  • GTIN 5713140947924
  • eCl@ss 21049090 Hand tool (other, unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare