Matching Products
Matching Products NEW
Part number: 33 50 A20 0270 010
Han 6B-E CA lever f/- st/- PVC, 1m
Han 6B-E CA lever f/- st/- PVC, 1m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 1 m
Notes
Compare
Part number: 33 50 A20 0270 010
Han 6B-E CA lever f/- st/- PVC, 1m
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
  • Series Han E®
  • Series of hoods/housings Han® B
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 1 m
  • Size 6 B
  • Number of contacts 6
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140333857
  • eCl@ss 27060327 Assembled power cable