Matching Products
Matching Products NEW
Combinables
1
Spare Part
1
Hoods/Housings
38
Part number: 09 20 004 4713
Han 4A-SC-Fe, with 4x metal ferule
Han 4A-SC-Fe, with 4x metal ferule

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: 3 A
Contacts: 4
Notes
Compare
Load in configurator
Part number: 09 20 004 4713
Han 4A-SC-Fe, with 4x metal ferule
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Spare Part
1
Hoods/Housings
38
Product Details
Identification
  • Category Inserts
  • Series Han-Brid®
  • Identification
    Han® 3 A SC
    with 4x metal ferrule
  • Description of the contact for FO
Version
  • Gender Female
  • Size 3 A
  • Number of contacts 4
  • Details Please order contacts separately.
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
Commercial data
  • Packaging size 2
  • Net weight 11 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140186699
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors