Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Inserts
28
Frames
2
Part number: 19 40 024 4421
Han 24HPR-HTE-M25-break-away
Han 24HPR-HTE-M25-break-away

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 24 B
Break-away
Stainless steel
Top entry
1x M25
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): Silicone
Notes
Compare
Part number: 19 40 024 4421
Han 24HPR-HTE-M25-break-away
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Inserts
28
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Type of hood/housing Hood
  • Features Corrosion resistance ASTM B117-09 (500 h)
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M25
  • Locking type Break-away
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP69K
    IP65 / IP68
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) Silicone
  • Material (locking) Stainless steel
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
    IEC 61373
    IEC 60529
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 600 g
  • Country of origin India
  • European customs tariff number 85389099
  • GTIN 5713140285163
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors