Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 48 888 8580 025
DualBoot RJ45 PP FRNC Cat.6A blue 2,5m
DualBoot RJ45 PP FRNC Cat.6A blue 2,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Notes
Compare
Part number: 09 48 888 8580 025
DualBoot RJ45 PP FRNC Cat.6A blue 2,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    电缆类别
    Connector 1
    Connector 2
标识
  • 类别 系统布线
  • 系列 RJ45
  • 原件 电缆组装
  • 规格 两端预接
  • 连接器1
    HARTING DualBoot RJ45
    PushPull
  • 连接器2
    HARTING DualBoot RJ45
    PushPull
  • 电缆类别 铜质电缆 (圆型)
版本
  • 电缆长度 2.5 m
  • 芯数 8
  • 芯结构 4x 2 Twisted Pair
  • 锁定类型 PushPull
技术参数
  • 传输特性 Cat. 6A EA 级,到 500 MHz
  • 数据速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • 极限温度 ‌0 ... +60 °C
  • 防护等级符合 IEC 60529 IP20
材料特性
  • 材料(电缆) FRNC (LSZH)
  • 颜色(电缆)
  • RoHS 符合豁免标准
  • RoHS 豁免 6(c):铜合金含铅量高达 4 %
  • ELV 状态 符合豁免标准
  • China RoHS 50
  • REACH 附件 XVII 物质 不包含
  • REACH 附件 XIV 物质 不包含
  • REACH SVHC 物质
  • REACH SVHC 物质
  • 加州 65 号提案物质
  • 加州 65 号提案物质
商业数据
  • 包装尺寸 1
  • 净重 1 g
  • 原产国 拉脱维亚
  • 欧洲海关关税号 85444290
  • GTIN 5713140257382
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare