Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 009 0334 280
D-Sub Hood 9 poles side entry metal 100
D-Sub Hood 9 poles side entry metal 100

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 1
With short locking screws Thread 4-40 UNC
Side entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 009 0334 280
D-Sub Hood 9 poles side entry metal 100
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 1
  • Version Side entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing
    Cable clamp
    Tension relief ≤ 6.5 mm
  • Locking type With short locking screws Thread 4-40 UNC
  • 2 parts Yes
  • Separable Yes
Technical characteristics
  • Tightening torque
    ‌0.4 Nm Locking screw
    ‌0.4 Nm cover screw
    ‌0.4 Nm Cable clamp screw
  • Ambient temperature -35 ... +100 °C
  • Cable diameter 3 ... 9.5 mm
Material properties
  • Material (hood/housing) Metal
  • Length 39.5 mm
  • Width 31.8 mm
  • Height 15.4 mm
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
  • Packaging size 100
  • Net weight 41.5 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140221819
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
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
Instructions
Assembly instructions