Matching Products
Matching Products NEW
Part number: 09 67 015 0615
D SUB MA 15 pole metallized plastic dust
D SUB MA 15 pole metallized plastic dust

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover, for male connectors, With chain, Size: D-Sub 2, Plastic, metallised
Notes
Compare
Part number: 09 67 015 0615
D SUB MA 15 pole metallized plastic dust
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory
    for male connectors
    With chain
Version
  • Size D-Sub 2
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (accessories) Plastic, metallised
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
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 0.1 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140090682
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare