Matching Products
Matching Products NEW
Part number: 09 67 009 0715
D SUB FE 09 pole metallized plastic dust
D SUB FE 09 pole metallized plastic dust

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for female connectors, With chain
Size: D-Sub 1
Plastic, metallised
Notes
Compare
Part number: 09 67 009 0715
D SUB FE 09 pole metallized plastic dust
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category 액세서리
  • Series D-Sub
  • Type of accessory 보호 커버
  • Description of the accessory
    암형 커넥터 지원
    체인 포함
Version
  • Size D-Sub 1
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (accessories) 플라스틱, 금속화
  • RoHS 준수(면제조항 포함)
  • RoHS exemptions 6(c): 최대 4% 중량비로 납이 혼합된 구리 합금
  • ELV status 준수(면제조항 포함)
  • China RoHS 50
  • REACH Annex XVII substances no
  • REACH ANNEX XIV substances no
  • REACH SVHC substances Yes
  • REACH SVHC substances
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    니켈
Commercial data
  • Packaging size 10
  • Net weight 4.45 g
  • Country of origin 독일
  • European customs tariff number 85389099
  • GTIN 5713140089426
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare