myHARTING Login
Configurators
Products
Products
Endüstriyel konnektörler / Han
®
Yuvarlak konnektörler
Cihaz Bağlantısı
Endüstriyel Ethernet Switch'ler
Operatör arayüzleri
Elektro Mobilite için şarj ekipmanı
Aletler
Özelleştirilmiş çözümler
Kablo takımları ve kablolar
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
#x20;
09 48 CAB 0069
Part number: 09 48 CAB 0069
4x2xAWG 26/7 S/FTP Cat.5e FRNC, grey
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Copper cable (round)
4x 2x AWG 26/7
FRNC (LSZH)
Cat. 5e Class D up to 100 MHz
Notes
Compare
Part number: 09 48 CAB 0069
4x2xAWG 26/7 S/FTP Cat.5e FRNC, grey
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Version
Number of cores
8
Core structure
4x 2x AWG 26/7
Technical characteristics
Transmission characteristics
Cat. 5e Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
Limiting temperature
-20 ... +60 °C unmoved
0 ... +50 °C moved
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Grey
Commercial data
Packaging size
1
GTIN
5713140881082
eCl@ss
27061801 Data and communication cable (copper)
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare