myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Katalogbestellung
Downloads / Katalogbestellung
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Reparaturservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0046
Osa number: 21 34 CAB 0046
4x1,5mm² PUR black
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Copper cable (round)
Oil resistant, Flame retardant
4x 1.5 mm²
PUR (polyurethane)
Notes
Compare
Osa number: 21 34 CAB 0046
4x1,5mm² PUR black
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Flame retardant
Version
Number of cores
4
Core structure
4x 1.5 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
600 V
Limiting temperature
-50 ... +80 °C unmoved
-25 ... +80 °C moved
Cable diameter
7.2 mm ± 5 %
Minimum bending radius
7.5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Drag chain compatible
Yes
Bending cycles
≥ 5.000.000 & traversing distance ≤ 5 m & speed ≤ 3.3 m/s & acceleration ≤ 5 m/s²
Test voltage U
r.m.s.
3.3 kV
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Specifications and approvals
Specifications
VDE 0472
IEC 60332-1 Flame retardancy
IEC 60332-2-2 Flame retardancy
Approvals
CE
Commercial data
Packaging size
1
GTIN
5713140813793
eCl@ss
27061801 Data and communication cable (copper)
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare