Veículos ferroviários - EN 50155
Filters
  • Série
    Select a value Reset filter
    • Ha-VIS eCon 2000
      2
    • Ha-VIS eCon 4000
      8
    • Ha-VIS eCon 7000
      3
    • Ha-VIS eCon 9000
      2
    • Ha-VIS pCon 7000
      3
  • Tipo de Ethernet
    Select a value Reset filter
    • Fast Ethernet
      9
    • Full Gigabit Ethernet
      2
    • Gigabit Ethernet
      4
  • Tensão nominal
    Select a value Reset filter
    • 24 V DC
      13
    • 48 V DC
      14
    • 72 V DC
      1
    • 110 V DC
      1
  • Número total de entradas
    Select a value Reset filter
    • 5
      2
    • 7
      1
    • 8
      10
    • 10
      2
  • Temperatura de operação
    Select a value Reset filter
    • -40 ... +70 °C
      18
  • Grau de proteção conforme IEC 60529
    Select a value Reset filter
    • IP20 mated condition
      2
    • IP30 mated condition
      3
    • IP40 mated condition
      4
    • IP65
      3
    • IP65 / IP67 mated condition
      3
    • IP65 mated condition
      3
    • IP67 mated condition
      3
18 products (of 18)
1/1
Compare
0
Sort by
Filters
0