Matching Products
Matching Products NEW
Part number: 09 00 000 5067
REDUKTION M. O-RING PG 29-16
REDUKTION M. O-RING PG 29-16

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Reduced size
With O-ring
Pg 29 Pg 16
Notes
Compare
Part number: 09 00 000 5067
REDUKTION M. O-RING PG 29-16
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Reduced size
  • Description of the accessory With O-ring
Technical characteristics
  • Size Pg 29
  • Reduced size Pg 16
Material properties
  • Material (accessories) Metal
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 10
  • Net weight 20 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140001527
  • ETIM EC000938
  • eCl@ss 27140806 Enlargement/reducing ring (electric)