配套产品
配套产品
型号: 09 48 CON C8P4
M12 D-code male straight overmolded
M12 D-code male straight overmolded

图片仅供参考,请查阅产品说明。

属性概述
电缆连接器
一体成型
公头
D编码
压接针
聚酰胺 (PA)
插针: 4
额定电流: ‌4 A
聚酰胺 (PA), 压铸锌
螺钉锁扣
防护等级: IP65 / IP67 插配状态
注释
比较
型号: 09 48 CON C8P4
M12 D-code male straight overmolded
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category 连接器
  • Series 圆形连接器 M12
  • Element 电缆连接器
  • Specification 一体成型
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type Screw locking
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 2.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque ‌0.6 Nm
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) 聚酰胺 (PA)
  • Material (hood/housing)
    聚酰胺 (PA)
    压铸锌
  • Material (overmoulding) 热塑性聚氨酯 (TPU)
  • Colour (overmoulding) 黑色
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • GTIN 5713140880559
  • eCl@ss 27440115 Circular connector (set)
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较