Matching Products
Matching Products NEW
Part number: 97 00 000 0690
M12 A-cod 3-pol st/an f/m PPi PVC 1.0m
M12 A-cod 3-pol st/an f/m PPi PVC 1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 97 00 000 0690
M12 A-cod 3-pol st/an f/m PPi PVC 1.0m
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
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
    Overmoulded
    Inner PushPull
  • Connector 2
    M12 A-coding
    Female Angled
    Overmoulded
    Outer PushPull
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 3
  • Core structure 3x 0,34 mm²
  • Termination method Crimp termination
  • Shielding No blindado
  • Number of contacts 3
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 250 V
  • Limiting temperature
    -25 ... +80 °C movido
    -40 ... +80 °C no desplazado
  • Degree of protection acc. to IEC 60529 IP65 / IP67 estado conectado
  • Cable diameter 4,5 mm
  • Minimum bending radius
    10x diámetro de cable (plegado repetido)
    5x diámetro de cable (plegado único)
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (gris ventana)
  • RoHS conforme
  • ELV status conforme
  • China RoHS e
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances No incluido
  • California Proposition 65 substances No incluido
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line