Matching Products
Matching Products NEW
Part number: 97 00 000 0717
M12 A-cod 3-pol an/- m/- PPi PVC 5.0m
M12 A-cod 3-pol an/- m/- PPi PVC 5.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 97 00 000 0717
M12 A-cod 3-pol an/- m/- PPi PVC 5.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-codering
    Mannelijk Haaks
    Omgespoten
    Inner PushPull
  • Type of cable Koperkabel (rond)
Version
  • Cable length 5 m
  • Number of cores 3
  • Core structure 3x 0,34 mm²
  • Termination method Krimpaansluiting
  • Shielding Niet-afgeschermd
  • Number of contacts 3
  • Coding A-codering
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage ‌ 250 V
  • Limiting temperature
    -25 ... +80 °C verplaatst
    -40 ... +80 °C niet-verplaatst
  • Degree of protection acc. to IEC 60529 IP65 / IP67 aangesloten toestand
  • Cable diameter 4,5 mm
  • Minimum bending radius
    10x kabeldiameter (herhaaldelijk buigen)
    5x kabeldiameter (enkelvoudig buigen)
Material properties
  • Material (cable) PVC
  • Colour (cable) RAL 7040 (venstergrijs)
  • RoHS conform
  • ELV status conform
  • China RoHS e
  • REACH Annex XVII substances Niet ingesloten
  • REACH ANNEX XIV substances Niet ingesloten
  • REACH SVHC substances Niet ingesloten
  • California Proposition 65 substances Niet ingesloten
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare