Matching Products
Matching Products NEW
Part number: 19 41 000 9974
Han-Eco Mod.24-carrier frame f. HSM/HCC
Han-Eco Mod.24-carrier frame f. HSM/HCC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for surface mounted housings, for cable to cable housing
Size: 24 B
Notes
Compare
Part number: 19 41 000 9974
Han-Eco Mod.24-carrier frame f. HSM/HCC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han-Eco® Modular
  • Type of accessory Frame
  • Description of the accessory
    for surface mounted housings
    for cable to cable housing
Version
  • Size 24 B
Material properties
  • Material (accessories)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (accessories) RAL 9005 (jet black)
Commercial data
  • Packaging size 1
  • Net weight 32.66 kg
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140193819
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors