Matching Products
Matching Products NEW
Part number: 09 33 006 5401
Han 6E Kraft paper cover for Han-Snap
Han 6E Kraft paper cover for Han-Snap

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
Size: 6 B
Snap-in latches
Material (hood/housing): Thermoplastic
Notes
Compare
Part number: 09 33 006 5401
Han 6E Kraft paper cover for Han-Snap
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identificación
  • Categoría Accesorios
  • Serie de capotas/bases Han-Snap®
  • Tipo de accesorio Tapa de protección
Versión
  • Tamaño 6 B
  • Tipo de bloqueo Retén engatillable
Características técnicas
  • Par de apriete ‌0,8 Nm
  • Temperatura de limitación -40 ... +125 °C
Propiedades del material
  • Material (capota/base) Termoplásticos
  • Clase de inflamabilidad del material según UL 94 V-0
  • RoHS conforme
  • Estado ELV conforme
  • China RoHS e
  • Sustancias REACH ANNEX XVII No incluido
  • Sustancias REACH ANNEX XIV No incluido
  • Sustancias REACH SVHC No incluido
Datos comerciales
  • Tamaño del embalaje 2
  • Peso neto 10,6 g
  • País de origen Alemania
  • Número europeo de arancel aduanero 85389099
  • GTIN 5713140050990
  • eCl@ss 27.440.208,00
  • ETIM EC002314
  • UNSPSC 24.0 39121467
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare