Matching Products
Matching Products NEW
Part number: 19 20 003 0422
Han 3A-HTE, 2 x 6-8mm, PA black
Han 3A-HTE, 2 x 6-8mm, PA black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
With integrated cable gland, 2x Ø6 - 8
Size: 3 A
Single locking lever
Top entry
1x Integrated
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Notes
Compare
Part number: 19 20 003 0422
Han 3A-HTE, 2 x 6-8mm, PA black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Hood
  • Description of hood/housing
    With integrated cable gland
    2x Ø6 - 8
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x Integrated
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Cable diameter 6 ... 8 mm
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 17 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN
    5713140834699
    5713140569546
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare