Matching Products
Matching Products NEW
Combinables
29
Accessories
13
Inserts
41
Frames
2
Part number: 19 30 710 0428
Han 10B-HTE-HC-f. DL-M40-black
Han 10B-HTE-HC-f. DL-M40-black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Black
Size: 10 B
High construction
Double locking lever
Top entry
1x M40
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Part number: 19 30 710 0428
Han 10B-HTE-HC-f. DL-M40-black
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
29
Accessories
13
Inserts
41
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Description of hood/housing Black
  • Type High construction
Version
  • Size 10 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M40
  • Locking type Double locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 151.3 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140279261
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors